KEH P01 400V/50Hz
Accessories for standard magnetic clamping technology
ID 422349
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 400 V/50 Hz
- Single-channel version
- With 8 step holding force regulation
- Suitable for: MSC magnetic chucks
- Number of channels: 1
- Voltage: 400 V
- Frequency: 50 Hz
Specifiche tecniche
| Voltaje principal [V] | 400.0 |
|---|---|
| Frecuencia [Hz] | 50.0 |
| Número de canales | 1.0 |
Material suministrado
Unidad de control, botonera, manual de instrucciones