arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGN

EGN

Universal gripper
Pinza paralela servoeléctrica de 2 garras, con gran fuerza de agarre y elevada absorción de momentos, gracias a su guía multidentada

Advantages – Your benefits

  • Drive design of servomotor
    for flexible use
  • With external electronics
    for simple integration into existing servo controlled concepts via PROFINET
  • Pre-positioning capability
    to reduce cycle times through a short working stroke
  • Robust multi-tooth guidance
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • Mounting from two sides in three screw directions
    for universal and flexible gripper assembly

Options and special information

  • Control via external controller ECM
    The electrical control of the gripper takes place via the separately available controller ECM. The controller can be incorporated into the higher level control concept via PROFINET. The communication interfaces ensure simple integration into the higher level control system and enable the design of industrial bus topologies.
  • Plug version EGN-S
    Plug version EGN-S is available for the ECM controller in addition to the standard variant with 5 m attached connection cable. The gripper has a 30 cm cable and stepped Y-plug in this version. Cable track-compatible or robot-compatible power and sensor cables have to be ordered separately.
  • Dustproof version SD
    absolutely dustproof, increased degree of protection against ingress of materials.