SLH 20-0430
pillar assembly system hollow pillar
ID 313653
pillar assembly system hollow pillar SLH, Size: 20
- Length: 430 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 430.0 |
| pillar diameter [mm] | 20.0 |
ID 313653
| Material | Steel |
|---|---|
| Length [mm] | 430.0 |
| pillar diameter [mm] | 20.0 |