arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G5 100-35-10

GBS-G5 100-35-10

ステップ式ジョー

ID 1373333

トップジョー、標準

特長:
  • ステップ式ジョー、グリップ 5 mm
  • インターフェース1: W-100-1
テクニカルデータ:
  • 寸法: 100 x 35 x 10 mm
  • グリップステップ: 5 mm
  • 重量: 0.23 kg
Width [mm] 100.0
Depth [mm] 10.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.23

Scope of delivery
Top jaw, fastening screws