SGWB-CG5-B 80-40-28
Reversal jaws grip
ID 1514375
System jaws, standard
Product features:
Product features:
- Reversal jaw carbide-grip, movable
- Suitable for: KSC3 80
- Dimensions: 80 x 40 x 28 mm
- grip step: 5 mm
- Number of grid holes: 12
- Weight: 0.5 kg
Technical details
Width [mm] | 80 |
---|---|
Depth [mm] | 40 |
Height [mm] | 28 |
Bundle | piece |
Weight [kg] | 0.5 |
Scope of delivery
System jaw, fastening screws