KSC-D 125-740
Tornillo de banco de sujeción básico
ID 1322940
标准双虎钳
产品特性:
产品特性:
- 无系统卡爪
- 为 VERO-S 制备
- 尺寸: 125 x 740 x 60 mm
- 最大夹持力*: 40 kN
- 最大扭矩: 100 Nm
- 重量: 34 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Max. clamping force [kN] | 40.0 |
| Max. torque [Nm] | 100.0 |
| Weight [kg] | 34.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench