PPU-E 15-H150-V060-01-NNN
- carrera horizontal [eje Y]: 150 mm
- Carrera vertical [eje Z]: 60 mm
- Carga máxima: 1.5 kg
Technical details
| Concepto de accionamiento | Accionamiento directo lineal |
|---|---|
| carrera horizontal [eje Y] [mm] | 150.0 |
| Carrera vertical [eje Z] [mm] | 60.0 |
| Fuerza de accionamiento máx. [eje Y] [N] | 180.0 |
| Fuerza nominal [eje Y] [N] | 65.0 |
| Fuerza de accionamiento máx. [eje Z] [N] | 540.0 |
| Fuerza nominal [eje Z] [N] | 200.0 |
| Carga máxima [kg] | 1.5 |
| Repetibilidad [eje Y] [mm] | 0.01 |
| Repetibilidad [eje Z] [mm] | 0.01 |
| Corriente máx. [eje Y] [A] | 8.0 |
| Corriente en parada [eje Y] [A] | 2.36 |
| Corriente máx. [eje Z] [A] | 16.0 |
| Corriente en parada [eje Z] [A] | 4.84 |
| Temperatura ambiente mín. [°C] | 10.0 |
| Temperatura ambiente máx. [°C] | 40.0 |
| Peso [kg] | 17.0 |
| Interfaz del sistema de medición de carrera | HIPERFACE®, Sin/Cos 1Vss, DRIVE-CLiQ |
| Holgura N (para carga de momentos) [mm] | 70.0 |
| Longitud X [mm] | 62.0 |
| Anchura Y [mm] | 410.0 |
| Altura Z [mm] | 385.0 |
| Momento Mx máx. [Nm] | 13.0 |
| Momento My máx. [Nm] | 5.0 |
| Momento Mz máx. [Nm] | 45.0 |
| Fuerza Fx máx. [N] | 50.0 |
| Fuerza Fy máx. [N] | 180.0 |
| Fuerza Fz máx. [N] | 540.0 |
Dimensions and maximum loads
Tiempo de ciclo
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously.
Tiempo de ciclo
- X-axis:
- Mounting dimensions
- Y-axis:
- Cycle time
General notes about the series
Safety notes
Caution: Magnetic field! This particularly applies for persons with implanted medical devices, such as pacemakers, hearing aids, etc.
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Payload
is the weight of the total weight which is attached to the cantilever arm. Please consider that service life will shorten if the maximum payload is exceeded. SCHUNK cannot assume any warranty for this.