STG 140
Accessori TANDEM
ID 1452063
Clamping force block accessories
Product features:
Product features:
- Clamping bar for quick-change jaws
- Hardened version, grip serrated clamping steps
- Suitable for: WTG-A 140
- Dimensions: 80 x 26 x 16 mm
- Weight: 0.2 kg
기술 세부 정보
| Width [mm] | 80.0 |
|---|---|
| Height [mm] | 16.0 |
| Depth [mm] | 26.0 |
| Suitable for | 140 |
| Weight [kg] | 0.2 |
Scope of delivery
Clamping bars, fastening screws