arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGA-2 195-72-22

SGA-2 195-72-22

Plaque interface

ID 1453107

Mors système, standard

Caractéristiques des produits :
  • Plaque interface
  • Mors à changement rapide
  • Interface 1: W-38
  • Compatible avec: KSX-C2 125
Caractéristiques techniques :
  • Dimensions: 195 x 72 x 22 mm
  • Poids: 2 kg
Width [mm] 195.0
Depth [mm] 72.0
Height [mm] 22.0
Bundle piece
Weight [kg] 2.0

Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws