arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NJ 125 Illustration similaire

NJ 125

Combi T-nut

ID 146139

NJ 125, Combi T-nut

Product features:
  • Groove width: 18 mm
  • Max. tightening torque: 130 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Combi T-nut
Slot width N [mm] 18.0
Width B [mm] 24.0
Height H [mm] 25.5
Height H1 [mm] 9.5
Length L [mm] 52.0
Hole spacing b [mm] 30.0
Cyl.-screw M14 x 40
Max. adm. tightening torque [Nm] 130.0
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)