SAT-AE-R 400-710
Octangle Tombstones
ID 431167
Tombstone without clamping vises
Product features:
Product features:
- Octangle tombstone with rough clamping surfaces
- Base Plate: 400 x 400 mm
- Tower dimensions: Irregular octagon 260 x 290 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 195 kg
Technical details
Pallet size | 400 x 400 mm |
---|---|
Weight [kg] | 195.0 |
Scope of delivery
Tombstone, cover, shipping screws