BFS-SC M16-40
Stabilizers
ID 1471462
Workpiece direct clamping system in standard version
Product features:
Product features:
- Screw mounting for telescopic clamping unit
- Direct mounting of clamping balls via the screwed thread
- Thread : M16
- Screw length: 40 mm
- Weight: 0.2 kg
Technical details
| Závit | M16 |
|---|---|
| Délka šroubu [mm] | 40.0 |
| Vlastní hmotnost [kg] | 0.2 |
Rozsah dodávky
Upínací kulička