arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
FTS 160-12500-700 Podobné zobrazení

FTS 160-12500-700

silový momentový snímač

N.º de identificação 1598251

silový momentový snímač FTS, Velikost: 160

  • Rozsah měření Fx, Fy: ± 5000 N
  • Rozsah měření Fz: ± 12500 N
  • Rozsah měření Mx, My: ± 700 Nm
  • Rozsah měření Mz: ± 700 Nm
  • Třída ochrany IP: 67
Weight [kg] 5.1
IP protection class 67
Measuring range Fx, Fy [N] ± 5000
Measuring range Fz [N] ± 12500
Measuring range Mx, My [Nm] ± 700
Measuring range Mz [Nm] ± 700
Resolution Fx, Fy [N] 0.25
Resolution Fz [N] 0.5
Resolution Mx, My [Nm] 0.028
Resolution Mz [Nm] 0.021
Relative display deviation in relation to the measuring range <1,0 %-fs
max. display deviation Fx, Fy [N] 50.0
max. display deviation Fz [N] 125.0
max. display deviation Mx, My, Mz [Nm] 7.0
max. sampling rate [Hz] 1000.0
Max. output rate (UDP) [Hz] 2000.0
Information on accessories In addition to the FTS sensor, a connection cable and interface box are required

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP67 as standard

Housing
Aluminum and stainless steel

Warranty
24 months