arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Změňte výběr země, abyste získali informace o produktech, službách a kontaktních osobách, které jsou důležité pro vaši lokalitu.
Upínací kleština ER Mini

ER collet chuck Mini

ER collet chuck Mini
The ER collet chuck Mini s suitable for clamping tools with cylindrical shanks in collets in accordance with DIN ISO 15488-B. Due to the large clamping range of the collets, various shank tolerances can be clamped. The ER collet chuck Mini also has an optimized interfering contour as well as providing excellent workpiece accessibility.
The clamping nut is included in the scope of delivery.
1367338
HSK-A 63 
-
70 mm / 2.8" 
23002735
HSK-A 63 
-
100 mm / 3.9" 
1313315
HSK-A 63 
-
130 mm / 5.1" 
23002986
HSK-A 63 
-
160 mm / 6.3" 
23003626
JIS-BT 40 
-
100 mm / 3.9" 
23003629
JIS-BT 40 
-
160 mm / 6.3" 
23005118
SCHUNK CAPTO C6 
-
100 mm / 3.9" 
23005119
SCHUNK CAPTO C6 
-
160 mm / 6.3" 
1367372
SK 40 
-
70 mm / 2.8" 
23002276
SK 40 
-
100 mm / 3.9"