FDB-340
Deburring spindle
N.º de identificação 322201
Este produto foi descontinuado e não está mais disponível.
Saiba mais e entre em contato aqui.
Deburring spindle FDB, Size: 340, pneumatic
- Compensation XY: 7.6 mm
- Max. compensation X: ± 7.5 mm
- Max. compensation Y: ± 7.5 mm
Detalhes técnicos
| Power [W] | 340.0 |
|---|---|
| Max. compensation X [mm] | ± 7.5 |
| Max. compensation Y [mm] | ± 7.5 |
| Recommended compensation path [mm] | ± 3 |
| Min. compensation force [N] | 12.7 |
| Max. compensation force [N] | 42.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Idle speed [1/min] | 40000.0 |
| Operating pressure [bar] | 6.2 |
| Noise emission [dB(A)] | 78 |
| Idle air consumption [l/s] | 5.6 |
| Stalled air consumption [l/s] | 10.2 |
| Collet diameter [mm] | 6.0 |
| Weight [kg] | 1.15 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 72.6 |
| Height Z [mm] | 226.4 |
| Force Fx max. [N] | 42.3 |
| Force Fy max. [N] | 42.3 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, with filtered compressed air (10 microns): dry and non-lubricated
Warranty
24 months