WSG
Universal gripper
Este produto foi descontinuado e não está mais disponível.
Data da descontinuação: 1 de jul. de 2024
Produtos alternativos:
Servo-electric 2-finger parallel gripper with sensitive gripping force control and long stroke
Descrição
Advantages – Your benefits
- Gripping force control
for the delicate gripping of sensitive workpieces - Long stroke
for flexible workpiece handling - Fully integrated control and power electronics
for creating a decentralized control system - Versatile actuation options
for simple integration into existing control concepts via EtherNet TCP/IP, PROFIBUS-DP or PROFINET - Integrated plug connector in the base jaws
for connection of the optionally available top fingers with integrated strain gauges for direct internal force regulation - Integrated web server for variants with PROFINET and EtherNet/IP
for parameterization and diagnostics with any standard web browser - Integrated memory card
for storage of parameters, documentation, and value adoption for gripper exchange, available for sizes 32 and 50
Options and special information
- Integrated electronics
The electric actuation of the WSG gripper is carried out by the fully integrated control and power electronics. Hence, the module does not require any additional external control units. - Versatile actuation options
A wide range of interfaces are available for communication such as Ethernet TCP/IP, PROFIBUS-DP or PROFINET. This enables the assembly of industrial bus networks and ensures simple integration into existing control concepts. We offer varous cables for transmission of power supply and data communications.