arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
VCU

VCU

Unità di comando valvola
Valve control unit with integrated micro valves and control electronics

Advantages – Your benefits

  • Turnkey solution lowering the required tubing
    reduces commissioning time and cost
  • The typical sequential programs of Pick & Place motions are preprogrammed
    increases the process reliability and simplifies commissioning
  • The valves are directly mounted behind the components
    reduces air consumption to a minimum
  • Directly integrated of the valves into the whole system
    For very short cycle times and increased productivity
  • Optionally up to nine 3/2 valves are possible
    for maximum flexibility in applications
  • Controlled via PROFIBUS, CAN or digital I/O
    for optimal adaption to your application