arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
MTTA HSK-A 63 MK3x140 Ilustração semelhante

MTTA HSK-A 63 MK3x140

Montagens de cone morse com espigas

ID 23000520

MTTA HSK-A 63 MK3x140, Porta-ferramentas
  • Montagens de cone morse com espigas
  • Série: Montagens de cone morse com espigas
  • Interface do porta-ferramentas: HSK-A 63
  • Cone Morse: MK 3
  • Comprimento de projeção: 140 mm
  • Precisão de concentricidade: ≤ 0,008 mm medido do cone ao cone interno
  • Grau de balanceamento: G6,3 a 8.000 rpm ou Umax < 1 gmm
Technology Morse taper mountings with tangs
Series Morse taper mountings with tangs
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
MK size MK 3
D2 [mm] 40.0
Projecting length L1 [mm]/[inch] 140 mm / 5.5"
L4 [mm] 114.0
Weight [kg] 1.48
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with tangs in accordance with DIN 228B.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request