MGT
MAGNOS para aplicações de torneamento
Placa de torno magnético com ciclo de desmagnetização para acabamento quase sem deformação, torneamento de precisão ou retífica de anéis ou discos.
Descrição do Produto
Advantages – Your benefits
- 3-sided workpiece machining in one set-up
Higher accuracy by setting up once and at best accessibility of the machine spindle - Even permanent magnetic clamping force across the entire workpiece
Low deformation and vibration clamping of the workpieces - Low vibration clamping
Improved surfaces and significantly increased precision - Deformation-free clamping
No deformation and internal forces in the workpiece due to the clamping force - Control unit compatible with machine control system
Can also be used in automated applications - Mono-block design
Compact and robust design with high rigidity - Clamping within a few seconds
Shortest possible setup times and a resulting increase in productivity - State-of-the-art electropermanent technology for one-time energy supply for MAG/DEMAG process
Energy-efficient and reliable clamping of the workpieces
Options and special information
- MAGNOS MGT-IC
MAGNOS MGT-IC magnetic chucks have a laterally separable fast connection for the MAG/DEMAG process. Pole extensions can be fastened in the T-slots and bore holes of the magnetic chucks. Due to the use of pole extensions these chucks allow almost deformation-free clamping.