ROTA BEV
Placa de torno com ajuste individual da castanha
Placa de torno de 3, 4 ou 6 castanhas com ajuste individual da castanha
Descrição do Produto
Advantages – Your benefits
- Workpieces can be aligned for optimal concentricity
This achieves maximum machining precision for every workpiece - Rectangular workpieces can be clamped individually
Suitable for all types of workpieces: saw cuts, forged or cast workpieces - Integrated standard top jaw interface
Large assortment of standard top jaws available - Robust jaw adjustment mechanism for transmission of high clamping forces
Powerful workpiece clamping also in case of high machining parameters such as rough machining - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Very precise workpiece alignment to the center of rotation of all types of workpieces
Power chucks with individual jaw adjustment are suitable for clamping and centering of square and asymmetrically shaped workpieces. As a result rotationally symmetric workpieces can be also precisely aligned with the individual jaw adjustment to the rotational center. Workpieces are clamped in the usual manner via the hydraulic cylinder. Chucks with individual jaw adjustment are available in 3-jaw, 4-jaw and 6-jaw versions.