arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.

Selezione dell'asse lineare

Sistema di azionamento
Linear direct drive:
For special precision and high dynamics

Spindle drive:
Precise positioning with high drive force

Toothed belt drive:
High acceleration and speed

Rack and pinion drive:
High repeat accuracy with large strokes
Serie
SLD:
The dynamic linear direct-drive axis with profiled rail guidance.
Versions:
• Standard version—the dynamic all-around axis
• Heavy-duty version—for maximum load capacity and service life
• Mini and Midi—compact linear direct axes for assembly automation and high-performance automation
LDL:
Flat linear axis with linear motor and profile rail guide
LDN:
Universal linear axis with simple X-profile, linear motor, and roller guide
LDK:
Compact short-stroke axis with linear motor and roller guide
ELB:
Short-stroke axis with direct linear drive and cross-roller guides
Alpha:
Universal linear axis with spindle drive for precise positioning with high drive force
Beta:
Universal linear axis
Delta:
Low-profile linear axis
Gamma:
Versatile linear axis with a closed profile for high rigidity requirements.
Translated with DeepL.com (free version)
Dimensione del motore
Digit 1: Number of magnetic tracks
1: one magnetic track
2: two magnetic tracks

Digit 2: Number of motor units
Motor units: the number of motor units determines the rated force of the linear axis.
Versione
Available models:
Standard (N) - Motor sizes 11-14, 21-24
Heavy-duty (H) - Motor sizes 22-24
Mini (S) - Motor sizes 11 and 12
Midi (M) - Motor size 12
Variante SLD
Available variants:

Normal
High-speed - for heavy-duty version only
Copertura
Cover for standard and heavy-duty versions​
The version with a cover includes a cover made of stainless steel sheet metal.
This protects the linear axis from coarse foreign objects entering the axis.

Maximum total length of the axis with cover: 3000 mm. Please contact us.​
Lunghezza slitta
Long slide (SL):
Selecting the "long" slide length increases the possible moment load (My, Mz) of the linear axis.
linearmodule
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.