CELSIO
热缩刀柄
CELSIO 是一种热缩系统,适用于不同的收缩设备。它使用涡流产生的感应热来加热热缩刀柄,从而牢牢夹持刀柄。刀柄和刀具单元几乎形成了整体连接。CELSIO 刀柄的 Cool Flow 型号集成了冷却通道(可使用 M3 螺钉关闭),将冷却剂直接引导至刀具的切削刃。双触点设计同时具有锥面和端面定位,在具有相应接口的机床上,闭合刀具法兰和主轴面之间的间隙。
Beschreibung
Advantages – Your benefits
- High clamping forces
Secure and friction-locked clamping for transmission of high torques - Good ratio between radial rigidity and interfering contour
High machine-cutting performance, faster machining times and increased productivity are made possible - Toolholder for powerful metal cutting
High-speed machining at machine speeds of up to 50,000 RPM and for use of HSS and HM tools - Run-out accuracy ≤ 0.003 mm measured according to DIN 69882-8 in the clamping bore
Optimal surface results, high precision machining and safe processes due to a uniform cutting action and highest repeatability - Universally applicable
Suitable for use in milling, finish milling, drilling or HSC machining - Dynamic form
With long chucks, the reinforced shank offers an effective compromise between slimness and sturdiness - High level of flexibility
Can be ideally combined with CELSIO SVL heat shrinking extensions