arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Módulo lineal seleccionado
LDN-EL-0200

Configuración del módulo lineal

선택한 변형
스트로크 [mm]
The desired stroke of the linear module can be entered at this point.

If the linear module has been designed using the linear module sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear module.
슬라이드 위치 [mm]
선형 모듈의 총 길이 [mm]
공압 정지 유지 브레이크
The holding brake holds the slide in a particular position even without energy supply.
The holding brake is pneumatically actuated.
The brake function is activated in unventilated state.
측정 시스템
The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
안전 인코더
The encoder systems are certified according to SIL2/PLd.
This means that even demanding applications with high requirements in the area of machine safety can be implemented.
콘센트 모터 플러그
The outlet of the motor connector can be selected depending on the desired application.





The selected side is also adopted in the CAD model.
드래그 체인
Suitable drag chains are available as accessories.
These are adapted to the respective effective stroke, supplied incl. mounting material, and if necessary, pre-assembled.

맞춤형 구성 가능한 선형 모듈

주문 수량
LDN-EL-0200-010-0320-1-RXXX-000X-XXXX-GHXX
¿Quiere la máxima personalización?
¿Su configuración está fuera de nuestro rango normal? Póngase en contacto con nosotros y la haremos realidad.