SZAJ-ST 25-3
Hard Claw Jaws for Bar Clamping
ID 175508
SZAJ-ST 25-3, Hard Claw Jaws for Bar Clamping
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for Bar Clamping |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16 |
Width B [mm] | 40 |
Height H [mm] | 50 |
Clamping depth T [mm] | 44 |
Hole spacing b [mm] | 30 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 2.5 |