WZW
Vozík na upínče nástrojů
Nástrojový vozík jako pojízdný pořadač všech nástrojů, které se aktuálně nepoužívají
Descrizione
Advantages – Your benefits
- Minimal risk of accident
The sharp cutting edge of the tool is always pointed away from the worker - Well-arranged organization
Eliminates time-consuming searching for tools - Large variety of possible mountings
For up to eleven different toolholding systems and the largest variety of tools with a length of up to 530 mm - High-quality materials
Ensure long life span - Customer add-on options possible
Such as choice of color of lateral wall or pot tray
Options and special information
- Maximum clear arrangement with minimum space requirements
The SCHUNK tool cart redefines tool organization and allows for fast availability, directly at the machine. In comparison to conventional solutions, the SCHUNK tool cart offers a large number of available storage locations for different tools and also helps to prevent accidents at work.