arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSWS-B 125 類似のイラスト

BSWS-B 125

ジョークイック・チェンジ システム

ID 303029

In stock
クイックジョーチェンジシステムのベース BSWS-PGZN-plus, サイズ: 125, フィンガーインターフェース: BSWS-A 125

  • Anzahl Stück pro Ident.-Nr.: 1
重量 [kg] 0.27
ID ごとの番号 1.0
最低周囲温度 [°C] 5.0
最高周囲温度 [°C] 130.0
最大許容ローディングトルク My [Nm] 225.0
最大許容荷重 Fx [N] 2815.0
最大許容力 Fz [N] 2500.0
BSWS-B の高さの誤差は +/- 0.05 mm で、BSWS-A と接続したトップジョー交換の繰り返し精度 +/-0.02 mm です。

General notes about the series

Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.

Locking
The locking surfaces must be kept free of greases and oils.

Adapter pin material
Steel

Actuation
Manually with hexagon socket wrench

Warranty
24 months

Scope of delivery
Base and adapter separately in different quantities, safety information (product-specific instructions available online)