SP 200-6
Clamping inserts
ID 194145
SP 200-6, Clamping inserts
- Height H: 13 mm
- Length L: 25.5 mm
- Width B: 25 mm
- Thread G: M6
Technical details
| altura H [mm] | 13.0 |
|---|---|
| Longitud L [mm] | 25.5 |
| Anchura B [mm] | 25.0 |
| Rosca G | M6 |