ROTA TPS 160-38 Z-SV90°
固定三爪卡盘,气动
ID 816136
标准固定式动力卡盘
产品特性:
产品特性:
- 三爪楔式卡盘
- 通孔: 38 mm
- 主轴架: Z155
- 卡爪接口: 1/16" x 90° Nut 14H7
- 单指行程: 4.2 mm
- 最大夹紧力 (6 bar): 39 kN
- 最大启动压力: 3 - 8 bar
- 卡盘高度: 131 mm
- 重量: 23 kg
Technical details
| Serration | 1/16" x 90° |
|---|---|
| Max. clamping force (at 6 bar) [kN] | 39.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke per jaw [mm] | 4.2 |
| Weight [kg] | 23.0 |
Scope of delivery
Power lathe chuck, studs, T-nuts, straight fitting, elbow-union, assembly tool, operating manual; without top jaws