arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
PSH 52-1 Illustration similaire

PSH 52-1

Pince à grande course

ID 302152

Pince à grande course PSH, Taille: 52, pneumatique

  • Course par mors : 64 mm
  • Force à la fermeture: 1760 N
  • Force à l'ouverture: 1760 N
  • Température ambiant maxi.: 90 °C
Course par mors  [mm] 64.0
Force à la fermeture [N] 1760.0
Force à l'ouverture [N] 1760.0
Force de fermeture (avec longueurs de doigt de 0 mm) [N] 1860.0
Force d'ouverture (avec longueurs de doigt de 0 mm) [N] 1860.0
Poids [kg] 8.05
Poids de pièce recommandé [kg] 8.8
Volume du cylindre par course double [cm³] 504.0
Pression d'utilisation min. [bar] 3.0
Pression d'utilisation maximale [bar] 8.0
Pression d'utilisation nominale [bar] 6.0
Temps de fermeture [s] 0.4
Temps d'ouverture [s] 0.4
Longueur de doigt max. admissible [mm] 300.0
Poids de doigt max. admissible [kg] 3.5
Indice de protection IP 67
Température ambiante mini. [°C] 5.0
Température ambiant maxi. [°C] 90.0
Répétabilité [mm] 0.05
Longueur X [mm] 296.0
Largeur Y [mm] 119.0
Hauteur Z [mm] 92.0
Moment Mx max. [Nm] 30.0
Moment My max. [Nm] 25.0
Moment Mz max. [Nm] 30.0
Force axiale max. Fz max. [N] 700.0
Jusqu'à 100 cycles de préhension peuvent être nécessaires avant que toute la force de préhension indiquée soit disponible.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
Rack and pinion principle

Housing material
hard-anodized, high strength aluminum

Base jaw material
hard-anodized, high strength aluminum

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Centering sleeves, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)

Gripping force maintenance
possible with pressure maintenance valve SDV-P