arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
ROTA-ML flex 2+2

ROTA-ML flex 2+2

Mandrin flexible 4 mors à compensation
Mandrin à 4 mors à compensation centrale avec grande course de compensation.

Advantages – Your benefits

  • Sealed manual lathe chuck
    For significantly longer maintenance intervals
  • Patented drive concept
    Independent installation of the jaw pairs with subsequent centrically compensating workpiece clamping
  • Flexible clamping system
    For clamping round, cubic, or geometrically bulky workpieces
  • Compensation mechanism
    Enables centric clamping of any workpiece geometries
  • Optimized chuck heights and weights for the new ROTA-ML flex 2+2 versions from Ø 500 mm
    For a maximum additional payload of workpiece weight
  • High efficiency of the wedge bar system
    Process-reliable clamping due to high clamping forces
  • Lubrication system with grease circulation
    Ensures permanent grease supply for constant clamping forces
  • Visual clamping release
    As an indicator for the range in which safe clamping can be ensured
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Extremely flexible 4-jaw manual lathe chuck
    Clamping of round, cubic and geometrically unshaped parts – no problem for the ROTA-ML flex 2+2. Thanks to the patented drive concept with coupled jaw pairs, any workpiece geometry can be clamped centrically and without overdetermination. The chucks are used in particular in storage solutions and on mill/turn machines, but can also be used on lathes. The chuck weights of the large chucks with Ø 500 mm or more have been reduced by up to 40% compared to the previous version, so that an even higher workpiece weight can be loaded.