AS-SLD-M-MS37
ID 1696390
Informati ora
Questo prodotto può essere richiesto solo online.
Attachment kit for magnetic spring
Disegni
Magnetic load compensation
Magnetic load compensation
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
Optionally, the linear axis can be delivered with magnetic load compensation mounted parallel to the motor. A MagSpring® is used for this purpose. The magnetic spring compensates for a part of the weight forces during vertical movements of the linear motor. This can lead to greater dynamic response in certain cases of application.
- 90
- MagSpring®
Magnetic load compensation cannot be combined with the electric piston rod brake or pneumatic load compensation.
When using magnetic load compensation, one attachment kit and one MagSpring® (consisting of a stator and a rotor) are required per linear unit.
When using magnetic load compensation, one attachment kit and one MagSpring® (consisting of a stator and a rotor) are required per linear unit.