arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSC-G-1 M10-T12 Illustration similar

GSC-G-1 M10-T12

Accessories for the manual clamping systems standard

ID 430422

Delivery time on request
Accessories for the manual clamping systems standard

Product features:
  • Clamping screws for base body
  • Used for directly attaching clamping devices via the base body.
Technical data:
  • Suitable for T-slot: 12 mm
  • Thread : M10
  • Weight: 0.1 kg
Thread M10
Suitable for T-slot [mm] 12.0
Weight [kg] 0.1

标配范围
夹持螺钉