SZKA-ST 251
Hard Claw Jaws for Bar Clamping
ID 182154
SZKA-ST 251, Hard Claw Jaws for Bar Clamping
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for Bar Clamping |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 12.0 |
| Tab width S [mm] | 20.0 |
| Width B [mm] | 26.0 |
| Height H [mm] | 50.0 |
| Height H1 [mm] | 45.0 |
| Length L [mm] | 83.3 |
| Clamping depth T [mm] | 35.0 |
| Hole spacing b [mm] | 40.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 1.2 |