SGA-3 125-39-19
Plaque interface
ID 432719
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Interface 1: W-38
- Suitable for: KSC3 80
- Dimensions: 125 x 39 x 19 mm
- Weight: 0.7 kg
Détails techniques
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 39.0 |
| Height [mm] | 19.0 |
| Bundle | piece |
| Weight [kg] | 0.7 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws