arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSW-V20-SND030 Illustration similar

GSW-V20-SND030

Vacuum gripper with shank interface

ID 309121

Delivery time on request
Vacuum gripper with shank interface GSW-V, Size: 20, pneumatic, hydraulic

  • Max. ambient temperature: 90 °C
  • Shank diameter: 20 mm
  • Suction cup dimensions: 30 mm
  • Suction force: 55 N
Weight [kg] 0.14
Time evacuation [s] 1.0
Time for putting down [s] 0.7
Suction force [N] 55.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Max. permissible RPM [1/min] 20.0
Nominal operating pressure compressed air [bar] 6.0
Nominal flow rate compressed air [l/min] 300.0
Minimum operating pressure compressed air [bar] 4.0
Max. operating pressure of the compressed air [bar] 8.0
Min. flow rate compressed air [l/min] 220.0
Nominal operating pressure coolant [bar] 40.0
Nominal flow rate coolant [l/min] 25.0
Min. operating pressure coolant [bar] 20.0
Max. operating pressure of the coolant [bar] 60.0
Nominal vaccuum [bar] -0.8
Min. vacuum [bar] -0.6
Noise pressure level [dB(A)] 90.0
Diameter D [mm] 34.0
Height Z [mm] 110.0

General notes about the series

Suction pad
Perfectly adaptable to smooth surfaces, with damping effect during attachment, and stroke effect during the suction phase. Special suction cups on request.

Times
the indicated times depend on the flow rate and pressure of the drive medium and the therefrom resulting electrical resistances.

Operating principle
Venturi nozzle

Housing material
Aluminum

Spindle interface material
Aluminum alloy

Material of the suction cups
NBR-60

Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Assembly and operating manual