TRIBOS-RM DLS ER 20 Ø8x33.5
多角形ツールホルダー
ID 1419478
この製品は廃盤品であり、期間限定での販売となります。
詳細はこちらこちらからお問い合わせください。
TRIBOS-RM DLS ER 20 Ø8x33.5, ツールホルダー
- 多角形ツールホルダー
- シリーズ: TRIBOS-RM
- ツールバーインターフェース: ER 20
- 長さを定義した縦方向ストッパー付きバージョン
- クランプ径: 8 mm
- 突出長さ: 40.7 mm
- 振れ精度: 2.5 x D で ≤ 0.01 mm
- 最小トルク: 7 Nm
技術的詳細
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | ER 20 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 8 mm |
| ER clamping size | ER 20 |
| D2 [mm] | 14.0 |
| D3 [mm] | 15.0 |
| L [mm] | 65.0 |
| Projecting length L1 [mm]/[inch] | 40,7 mm / 1.6" |
| L2 [mm] | 50.0 |
| L4 [mm] | 30.0 |
| L5 [mm] | 33.5 |
| G | M6x1 |
| Min. torque [Nm] | 7.0 |
| Weight [kg] | 0.25 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Version with defined length stop
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request