TRIBOS-S HSK-A 50 Ø14x85
ID 205119
- 다각형 툴홀더
- 시리즈: TRIBOS-S
- 툴홀더 인터페이스: HSK-A 50
- 클램핑 지름: 14 mm
- 투영 길이: 85 mm
- 흔들림 정확도: 2.5 x D에서 0.003mm 미만
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 50 Nm
기술 세부 정보
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-A 50 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 14 mm |
| D2 [mm] | 22.0 |
| D3 [mm] | 24.1 |
| D4 [mm] | 40.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 47.2 |
| L6 [mm] | 59.0 |
| G | M10x1 |
| Min. torque [Nm] | 50.0 |
| Weight [kg] | 0.75 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request