arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
ER 16 P HSK-A 63x160 图片仅供参考

ER 16 P HSK-A 63x160

ER 高精度筒夹

ID 1472589

现货供应
ER 16 P HSK-A 63x160, 刀柄
  • ER 高精度筒夹
  • 系列: ER 高精度筒夹
  • 刀具夹持接口: HSK-A 63
  • 突出长度: 160 mm
  • 回转精度: 2.5 x D 处 ≤ 0.003 mm应用 ER 精密筒夹和规定扭矩时,确保回转精度在 2.5 x D 处 ≤ 0.003 mm
  • 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
标配范围: 包括夹紧螺母
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 10.0
D2 [mm] 34.0
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
Projecting length L1 [mm] 160.0
L4 [mm] 20.6
L5 [mm] 134.0
G M11x1
Weight [kg] 1.46
Coolant-proof yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request