arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
WHI HSK-A 63 Ø16x100 Illustration similar

WHI HSK-A 63 Ø16x100

Whistle Notch mountings

ID 23001978

納期はお問い合わせください
WHI HSK-A 63 Ø16x100, Toolholders
  • Whistle Notch mountings
  • Series: Whistle Notch mountings
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 16 mm
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping screw and length adjustment screw
Technology Whistle Notch mountings
Series Whistle Notch mountings
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 16 mm
D2 [mm] 48.0
D6 [mm] 35.5
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
L2 [mm] 48.5
L3 [mm] 10.0
L4 [mm] 74.0
G M12
G1 M14
Weight [kg] 1.58
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes clamping screw and length adjustment screw

Individual
Additional sizes and customized designs are available upon request