arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
QUENTES 20-3 Illustration similar

QUENTES 20-3

QUENTES clamping inserts made from glass-reinforced plastic

ID 150200

In stock
QUENTES 20-3, QUENTES clamping inserts made from glass-reinforced plastic

Product features:
  • Max. tightening torque: 8 Nm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group QUENTES clamping inserts made from glass-reinforced plastic
Width B [mm] 100.0
Height H [mm] 32.0
Length L [mm] 53.0
Clamping depth T [mm] 32.0
Max. tightening torque [Nm] 8.0