arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-G 315-102 A8-GBK

ROTA-G 315-102 A8-GBK

Manual lathe chuck with quick jaw change

ID 815038

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 102 mm
  • Spindle holder: ISO 702-1 Nr. 8
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 8.5 mm
  • Tooth pitch: 5.5 mm
  • Max. clamping force: 200 kN
  • Max. torque: 210 Nm
  • Max. rotational speed: 3200 1/min
  • Weight: 61.9 kg
Spindeltyp ISO 702-1
Spindelgröße Nr. 8
Verzahnung Gerade Verzahnung
Max. Drehzahl [1/min] 3200.0
Max. Spannkraft [kN] 200.0
Max. Drehmoment [Nm] 210.0
Hub/Backe [mm] 8.5
Zahnteilung [mm] 5.5
Eigenmasse [kg] 61.9

Lieferumfang
Futter, 1 Satz Grundbacken mit Schrauben, Futter-Befestigungsschrauben, Betätigungsschlüssel, Ringschraube und Betriebsanleitung