arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PM62F 500 x 300

MSC-PM62F 500 x 300

MAGNOS for Grinding Applications

ID 422082

Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Parallel pole
  • Magnet type: AlNiCo
  • With low residual magnetism cycle
Technical data:
  • Dimensions: 500 x 300 x 81 mm
  • Pole orientation: Transverse
  • Pole pitch: 3 + 0.8 mm (steel + brass)
  • Max. holding force: 75 N/cm²
  • Max. working temperature: 80 °C
  • Weight: 64 kg
Electrical connection:
  • Fixed connection with cable and open cable end
  • Cable length: 5 m
  • Number of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 68
L [mm] 500.0
B [mm] 300.0
H [mm] 81.0
Max. Spannkraft [N/cm²] 75.0
Polteilung 3 mm + 0.8 mm
Anschluss 4-PIN
Anzahl Kanäle 1.0
Netzspannung 400 V / 460 V
Min. Werkstückdicke [mm] 2.0
Gewicht [kg] 64.0

Lieferumfang
Magnetspannplatte, Betriebsanleitung, CE-Konformitätserklärung