MFPS-A1-L30 1000 x 500
Magnetic chucks with parallel pole technology
ID 1358581
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: ALNiCO + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 1000 x 500 x 66 mm
- Pole orientation: Transverse
- Pole pitch: 30 + 10 mm (steel + resin)
- Number of poles: 22 (132x pole thread M6)
- Holding force: 160 N/cm²
- Max. working temperature: 80 °C
- Weight: 225 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 2
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 1000.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 66.0 |
| Max. clamping force [N/cm²] | 160.0 |
| Pole pitch | 30 mm + 10 mm |
| Number of poles | 22.0 |
| Connection | 7-PIN |
| Number of channels | 2.0 |
| Mains voltage | 400 V / 460 V |
| Min. workpiece thickness [mm] | 7.0 |
| Weight [kg] | 225.0 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions