MSC-PM35 Ø400
MAGNOS for Grinding Applications
ID 422289
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck permanent
- Technology: Radial pole
- Magnet type: Neodymium
- Dimensions: Ø400 x 78 mm
- Number of poles: 18
- Max. clamping force: 80 N/cm²
- Min. workpiece thickness: 5 mm
- Straight recess mount: ø200 x 8 mm
- Through hole possible up to: 58 mm
- Rear fastening screw thread: M6
- Max. working temperature: 80 °C
- Weight: 69 kg
Technical details
| H [mm] | 78.0 |
|---|---|
| Max. opspankracht [N/cm²] | 80.0 |
| Aantal polen | 18.0 |
| Min. werkstukdikte [mm] | 5.0 |
| Gewicht [kg] | 69.0 |
Levering
Magnetische spankop, verwijderbare inbussleutel, handleiding