EVG
汎用グリッパー
Ce produit est obsolète et n'est plus disponible.
En savoir plus et nous contacter ici.
電動サーボ式 2 爪平行開閉グリッパー、繊細な把持力制御およびロングストロークに対応
Description
Advantages – Your benefits
- Gripping force control in the range of 24 N - 57 N
for the delicate gripping of sensitive workpieces - Large stroke of 50 mm
for flexible workpiece handling - Pre-positioning capability
to reduce cycle times through a short working stroke - With external electronics
for simple integration into existing control concepts via PROFIBUS-DP, or CAN - Profiled rail guide
for the precise handling of different workpieces
Options and special information
- Control via external controller MCS-06
The electrical control of the gripper takes place via the separately available MCS controller. Integration of the controller into the higher level control concept is done via PROFIBUS-DP or CAN. Both communication interfaces ensure simple integration into the higher level control system and enable the design of industrial bus topologies.