WZS ANCA
Porte-outil expansible hydraulique avec actionnement par force de traction
Mandrin de rectification d'outil SCHUNK pour une rectification d'outils extrêmement précise et économique sur toutes les marques réputées de machines.
Description
Advantages – Your benefits
- Run-out and repeat accuracy of < 0.003 mm
This ensures best surface results due to a uniform cutting action and highest reproducibility. - Versatile clamping range
Due to the use of intermediate sleeves, the same tool grinding toolholder can be used for different tool diameters. - Optimized interfering contour
Especially slim interfering contour for improved interference between grinding wheel and toolholder - Excellent vibration damping
Prevents the machine spindle from damage - Extremely large clamping depth
Permanent run-out accuracy of the cutting edges - Comprehensive compatibility
Tool grinding toolholders from SCHUNK meet all the requirements for a very precise and economic tool grinding on the machines of many well-known manufacturers. For automated operation, the special tool grinding toolholders can be combined with an intermediate sleeve program for semi and fully-automated operation.