WEL SCAPTO C6 Ø8x130
WELDON エンドミルホルダー
IDnr. 1348418
WEL SCAPTO C6 Ø8x130, ツールホルダー
- WELDON エンドミルホルダー
- シリーズ: WELDON
- ツールバーインターフェース: SCHUNK CAPTO C6
- クランプ径: 8 mm
- 突出長さ: 130 mm
- 振れ精度: ≤ 0.003 mm、テーパーから D1 まで
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
Technische gegevens
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 28.0 |
| D6 [mm] | 19.5 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L2 [mm] | 35.0 |
| L4 [mm] | 105.5 |
| G1 | M8 |
| Weight [kg] | 1.28 |
| Coolant-proof | yes |
These product variants are suitable for both milling as well as turning centers
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request