SAT-W-BR 500-800
Cube Tombstones
ID 431143
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with precision-milled clamping surfaces and continuous 50 mm bore hole grid
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 320 x 320 x 800 mm
- Material: Cast iron EN-GJL-250
- Weight: 276 kg
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 276.0 |
Rozsah dodávky
Upínací věž, krytka, přepravní šrouby; bez krytu mřížky vyvrtaných otvorů