Descrizione
Advantages – Your benefits
- Industrial standard plug connector
for fast and easy commissioning - Connection cable with open wire strands
for individual design of connection cables
Options and special information
- Easily combinable with SCHUNK KBU/KST
therefore the connection cables can be adjusted to the suitable length and equipped with connectors. - Connections
straight or angled plug connector on one side, open wire strands on the other - Standard lengths: 5.0/10.0 m
- Bending radius (7.5 times the cable diameter) must be observed.