arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MTTA HSK-A 100 MK2x120 Illustration similar

MTTA HSK-A 100 MK2x120

Morse taper mountings with tangs

ID 23001920

MTTA HSK-A 100 MK2x120, Upínače nástrojů
  • Upevnění morse kuželem se stopkou
  • Řada: Upevnění morse kuželem se stopkou
  • Rozhraní upínače nástrojů: HSK-A 100
  • Sponová kuželová upevnění: MK 2
  • Projekční délka: 120 mm
  • Obvodová házivost: ≤ 0,008 mm měřeno od kuželu k internímu kuželu
  • Stupeň vyvážení: G6.3 při 8.000 ot/min nebo Umax < 1 gmm
Technology Morse taper mountings with tangs
Series Morse taper mountings with tangs
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
MK size MK 2
D2 [mm] 32.0
Projecting length L1 [mm]/[inch] 120 mm / 4.7"
L4 [mm] 91.0
Weight [kg] 2.55
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with tangs in accordance with DIN 228B.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request